---
title: maxon Keynote 2023
description: maxon Keynote 2023 out now. Find out how our high-precision drives and systems have an impact in areas like Electric Vehicles, Lab Automation and Robotics.
---

[![Maxon_logo](https://global.maxongroup.com/hubfs/Maxon_logo.svg)](https://global.maxongroup.com/maxon-keynote-2023)

[![Maxon_logo](https://global.maxongroup.com/hubfs/Maxon_logo.svg)](https://global.maxongroup.com/maxon-keynote-2023)

[Watch Keynote](https://global.maxongroup.com/maxon-keynote-2023#m9_anchor) [Automotive](https://global.maxongroup.com/maxon-keynote-2023#m4_0_anchor) [Lab Automation](https://global.maxongroup.com/maxon-keynote-2023#m4_1_anchor) [Robotics](https://global.maxongroup.com/maxon-keynote-2023#m4_1_anchor2)

[maxon corporate website](https://www.maxongroup.com/maxon/view/content/index)

### maxon Keynote 2023

# Innovation is the beating heart of progress

Welcome to maxon’s Keynote 2023. We will be diving into three truly exciting and innovative topics that showcase the diversity and versatility of our company’s high-precision drives and systems. Electric Vehicles, Lab Automation and Robotics - all areas in which maxon is making an incredible impact. Enjoy watching.

![AutomotiveV2_604x604](https://global.maxongroup.com/hubfs/AutomotiveV2_604x604.jpg)

![AutomotiveV2_604x604](https://global.maxongroup.com/hubfs/AutomotiveV2_604x604.jpg)

![maxon](https://global.maxongroup.com/hubfs/raw_assets/public/Landingpages/v2/prod/img/Maxon_logo.svg) | Innovation

## Automotive

As an IATF certified supplier, we are pleased to support our customers in the automotive industry in their new developments. For mass production, we develop fully customized BLDC motors for your needs, from 3 to 6-phase for safety applications, with or without position sensors (several ASIL grades available). For first prototypes, please consult our ECi and EC-Flat motors in our newly release 2023/24 catalogue to find the right technology base or contact our expert for a detailed proposal.

[Read e-catalog](https://online.flippingbook.com/view/1042987/) [Ask our expert](mailto:thibaut.marqueyrol@maxongroup.com)

#### **Thibaut Marqueyrol** Head of Automotive Solutions at maxon

“There is a big change coming. A wave of new applications around electrification and autonomization of electric cars. This needs a new generation of drives with the highest standards of: compactness, safety, precision.”

Previous

Next

![Lab_Automation_604x604](https://global.maxongroup.com/hubfs/Team_HQ_Global/2_Campaign%20Pictures/Keynote%202023/Lab_Automation_604x604.jpg)

![maxon](https://global.maxongroup.com/hubfs/raw_assets/public/Landingpages/v2/prod/img/Maxon_logo.svg) | Innovation

## Lab Automation

In today’s fast-paced world of lab automation - Precision, reliability, and efficiency are more important than ever. Our small electric motors are uniquely positioned to solve all challenges in each step of the lab automation process. From Diagnostics to Life science Instrument manufacturers, we understand that our customers have different demands on their equipment. maxon's range of motors, gearheads, sensors, and controllers, as well as customized mechatronic and electronic design, supports these factors and ensures reliable, precise processes in a variety of laboratory applications. Learn more and download our brochure.

[Download brochure](https://global.maxongroup.com/maxon-keynote-2023#m6_1_anchor) [Ask our expert](mailto:sandro.walter@maxongroup.com)

![Lab_Automation_604x604](https://global.maxongroup.com/hubfs/Team_HQ_Global/2_Campaign%20Pictures/Keynote%202023/Lab_Automation_604x604.jpg)

#### **Sandro Walter** Business Development Engineer at maxon

“Our motors are engineered for high quality, high speed, high torque and reliability.”

Previous

Next

### Product recommendations for Lab Automation

##### Motors

![DCX16_604x340](https://global.maxongroup.com/hubfs/Team_HQ_Global/2_Campaign%20Pictures/Keynote%202023/DCX16_604x340.jpg)

### DCX 16

- Brushed DC motor Ø16 mm
- Online configurable
- Unrivaled torque density
- Quiet running
- Up to 19 W, 11.7 mNm, 17000 rpm

![EC45_flat_604x340](https://global.maxongroup.com/hubfs/Team_HQ_Global/2_Campaign%20Pictures/Keynote%202023/EC45_flat_604x340.jpg)

### EC 45 flat

- Flat brushless DC motor Ø45 mm
- Multi-pole rotor for high torques
- Especially suitable for installation in confined spaces
- Up to 120 W
- With and without hall sensors

![ECX8_ENX8_604x340](https://global.maxongroup.com/hubfs/Team_HQ_Global/2_Campaign%20Pictures/Keynote%202023/ECX8_ENX8_604x340.jpg)

### ECX SPEED 8

- Brushless DC motor Ø8 mm
- Online configurable
- Extremely fast and quiet
- Up to 6 W, 1.26 mNm, 50000 rpm
- Integrated encoder

![](https://global.maxongroup.com/hubfs/raw_assets/public/Landingpages/v2/prod/img/icon-contact.png)

### Interested?

Get all the technical data and request the product from your local contact:

[tel:](tel:) [Find your local contact](https://www.maxongroup.com/maxon/view/content/contact)

Previous

Next

##### Gears

![GPX8_604x340](https://global.maxongroup.com/hubfs/Team_HQ_Global/2_Campaign%20Pictures/Keynote%202023/GPX8_604x340.jpg)

### GPX 8

- Planetary gearhead Ø8 mm
- Online configurable
- Up to 0.84 W
- Max. continuous torque 0.1 Nm
- Screwed flange available

![GPX16_604x340](https://global.maxongroup.com/hubfs/Team_HQ_Global/2_Campaign%20Pictures/Keynote%202023/GPX16_604x340.jpg)

### GPX 16 SPEED

- Planetary gearhead Ø16 mm
- Online configurable
- Up to 42 W
- Max. continuous torque 0.11 Nm
- Sterilizable

![Spindelantrieb-GP8S_GP16S_604_340](https://global.maxongroup.com/hubfs/Team_HQ_Global/2_Campaign%20Pictures/Keynote%202023/Spindelantrieb-GP8S_GP16S_604_340.jpg)

### GP 8 - 16

- Screw drive 8 - Ø16 mm
- Compact, easy to configure
- For high axial loads
- Metric lead, trapezoidal lead or ball screw
- Stainless steel or ceramic screw

![](https://global.maxongroup.com/hubfs/raw_assets/public/Landingpages/v2/prod/img/icon-contact.png)

### Interested?

Get all the technical data and request the product from your local contact:

[tel:](tel:) [Find your local contact](https://www.maxongroup.com/maxon/view/content/contact)

Previous

Next

##### Motion Control

![EPOS4_Micro_24-5_EtherCAT_604x340](https://global.maxongroup.com/hubfs/Team_HQ_Global/2_Campaign%20Pictures/Keynote%202023/EPOS4_Micro_24-5_EtherCAT_604x340.jpg)

### EPOS 4 Micro

- Miniaturized OEM positioning controller
- 32 x 22 x 7 mm
- For brushed DC motors with encoders
- For brushless EC motors with Hall sensors and encoders
- Up to 120 / 360 W

![MiniMACS6_604x340](https://global.maxongroup.com/hubfs/Team_HQ_Global/2_Campaign%20Pictures/Keynote%202023/MiniMACS6_604x340.jpg)

### MiniMACS6

- Compact multi-axis motion controller
- 141 x 110 x 34 mm
- Freely programmable
- CANopen Master/Slave
- EtherCAT Slave optional, Ethernet optional

![](https://global.maxongroup.com/hubfs/raw_assets/public/Landingpages/v2/prod/img/icon-contact.png)

### Interested?

Get all the technical data and request the product from your local contact:

[tel:](tel:) [Find your local contact](https://www.maxongroup.com/maxon/view/content/contact)

Previous

Next

![Robotics_604x604](https://global.maxongroup.com/hubfs/Team_HQ_Global/2_Campaign%20Pictures/Keynote%202023/Robotics_604x604.jpg)

![maxon](https://global.maxongroup.com/hubfs/raw_assets/public/Landingpages/v2/prod/img/Maxon_logo.svg) | Innovation

## Robotics

Through the power of robotics maxon and the French start-up Enchanted Tools are working together to improve the quality of life for people around the globe. In hospitals, nursing homes, airports,and other public spaces, staff shortages are causing logistical headaches and impacting thequality of experience for everyone involved.

[Read article](https://drive.tech/en/stream-content/enchanted-tools-is-revolutionizing-robotics-with-its-mirokai) [Ask our expert](mailto:tobias.wellerdieck@maxongroup.com)

![Robotics_604x604](https://global.maxongroup.com/hubfs/Team_HQ_Global/2_Campaign%20Pictures/Keynote%202023/Robotics_604x604.jpg)

#### **Jerome Monceaux** Founder & CEO Enchanted Tools

“Some of the motors in the robot need high precision, this is why I did not hesitate to work with maxon and use their technology.”

Previous

Next

### Product recommendations for Robotics

##### Motors

![EC-frameless_DT50M_604x340](https://global.maxongroup.com/hubfs/Team_HQ_Global/2_Campaign%20Pictures/Keynote%202023/EC-frameless_DT50M_604x340.jpg)

### EC frameless DT 50

- Brushless DC motor Ø54 mm
- Short length, with large hollow shaft
- Excellent heat dissipation
- Up to 150 W, 416 mNm, 3780 rpm

![ECi40_long_604x340](https://global.maxongroup.com/hubfs/Team_HQ_Global/2_Campaign%20Pictures/Keynote%202023/ECi40_long_604x340.jpg)

### ECi 40

- Brushless DC motor Ø40 mm
- Highly dynamic due to internal, multi-pole rotor
- High torque density
- Up to 130 W, 340 mNm, 4670 rpm

![ECX_TORQUE_22M_604x340](https://global.maxongroup.com/hubfs/Team_HQ_Global/2_Campaign%20Pictures/Keynote%202023/ECX_TORQUE_22M_604x340.jpg)

### ECX Torque 22

- Brushless DC motor Ø22 mm
- High torque density
- Robust and durable design
- Online configurable
- Up to 55 W, 79.9 mNm, 8000 rpm

![](https://global.maxongroup.com/hubfs/raw_assets/public/Landingpages/v2/prod/img/icon-contact.png)

### Interested?

Get all the technical data and request the product from your local contact:

[tel:](tel:) [Find your local contact](https://www.maxongroup.com/maxon/view/content/contact)

Previous

Next

##### Gear

![GP42C_604x340](https://global.maxongroup.com/hubfs/Team_HQ_Global/2_Campaign%20Pictures/Keynote%202023/GP42C_604x340.jpg)

### GP 42 C

- Planetary gearhead Ø42 mm
- Up to 15 Nm
- Max. continuous torque 15 Nm
- Ceramic version

![](https://global.maxongroup.com/hubfs/raw_assets/public/Landingpages/v2/prod/img/icon-contact.png)

### Interested?

Get all the technical data and request the product from your local contact:

[tel:](tel:) [Find your local contact](https://www.maxongroup.com/maxon/view/content/contact)

Previous

Next

##### Motion Control

![EPOS4_Compact_50_8_604x340](https://global.maxongroup.com/hubfs/Team_HQ_Global/2_Campaign%20Pictures/Keynote%202023/EPOS4_Compact_50_8_604x340.jpg)

### EPOS4 Compact 50/8

- Positioning controller
- 55.0 x 40.0 x 31.1 mm
- For brushed DC motors with encoders
- For brushless EC motors with Hall sensors and encoders
- Up to 250/750 W

![ESCON_50-5_604x340](https://global.maxongroup.com/hubfs/Team_HQ_Global/2_Campaign%20Pictures/Keynote%202023/ESCON_50-5_604x340.jpg)

### ESCON Module 50/5

- 4-quadrant PWM servo controller
- 43.2 x 31.8 x 12.7 mm
- For brushed and brushless DC motors
- Up to 250/750 W

![](https://global.maxongroup.com/hubfs/raw_assets/public/Landingpages/v2/prod/img/icon-contact.png)

### Interested?

Get all the technical data and request the product from your local contact:

[tel:](tel:) [Find your local contact](https://www.maxongroup.com/maxon/view/content/contact)

Previous

Next

![maxon](https://global.maxongroup.com/hubfs/raw_assets/public/Landingpages/v2/prod/img/Maxon_logo.svg)

### | Service

# Contact & Support

Would you like to know more about our drives and systems? Just get in touch with us. We are here to answer any questions.

![maxon Empfang ](https://global.maxongroup.com/hubfs/Team_HQ_Global/Test_Pictures/Empfang2_300x300.jpg)

[Find your local contact](https://www.maxongroup.com/maxon/view/content/contact)

![maxon Empfang ](https://global.maxongroup.com/hubfs/Team_HQ_Global/Test_Pictures/Empfang2_300x300.jpg)

![maxon](https://global.maxongroup.com/hubfs/raw_assets/public/Landingpages/v2/prod/img/Maxon_logo.svg)

### | Service

# Contact & Support

Would you like to know more about our drives and systems? Just get in touch with us. We are here to answer any questions.

[Find your local contact](https://www.maxongroup.com/maxon/view/content/contact)

![f1_footer.logo_alt](https://global.maxongroup.com/hubfs/raw_assets/public/Landingpages/v2/prod/img/Maxon_logo.svg)

[Privacy Policy](https://www.maxongroup.com/en/data-privacy)

[Imprint](https://www.maxongroup.com/en/imprint)

[Cookie Policy](https://global.maxongroup.com/compliance/?hsLang=en#cookie)

<https://www.facebook.com/maxonglobal> <https://twitter.com/maxonglobal> <https://www.youtube.com/maxonglobal> <https://www.linkedin.com/company/maxon>

© 2026 maxon. All rights reserved.

### Thank you very much!

We've received your request and will be in touch soon.

Close form

### We're sorry!

Unfortunately, something went wrong. Please try again later.

Close form

![maxon](https://global.maxongroup.com/hubfs/raw_assets/public/Landingpages/v2/prod/img/Maxon_logo.svg) | Knowledge

## Lab Automation Brochure

Would you like to know more about our drive solutions for laboratory automation? Then download our brochure now.

1

### Your data

Company

Person

Company name

 What industry is your company operating in?

Industrial Automation

Medical Technology

Aerospace

Mobility Solutions

Other

Academic title

Salutation Ms. Mr. I prefer not to say Other

First name

Last name

E-Mail address

Job title

Phone number

Street address

Postal Code

City

Country Germany Austria Switzerland United States Australia Belgium Bosnia and Herzegovina Brazil Bulgaria China Denmark Finland France Hong Kong India Israel Italy Japan Canada Korea Croatia Luxembourg Malaysia Macedonia Newzealand Netherlands Norway Poland Portugal Romania Russian Federation Sweden Singapore Slovakia Slovenia Spain South Africa Taiwan Thailand Czech Republic Turkey Hungary Liechtenstein Aaland Albania Afghanistan Algeria American Samoa Andorra Angola Anguilla Argentina Antigua and Barbuda Armenia Aruba Azerbaijan Bahamas Bahrain Bangladesh Barbados Belarus Belize Benin Bermuda Bhutan Bolivia Botswana British Indian Ocean Territory Brunei Darussalam Burkina Faso Burundi Cambodia Cameroon Cape Verde Cayman islands Central African Republic Chad Chile Christmas Island Cocos Islands Colombia Comoros Congo Congo, The Democratic Republic Cook Islands Costa Rica Cuba Cyprus Djibouti Dominica Dominican Republic Ecuador Egypt El Salvador Equatorial Guinea Eritrea Estonia Ethiopia Falkland Islands Faroe Islands Fiji French Guiana French Polynesia French Southern Territories Gabon Gambia Georgia Ghana Gibraltar Greece Greenland Grenada Guadeloupe Guam Guatemala Guinea Guinea-Bissau Guyana Haiti Heard Island and McDonald Islands Holy See(Vatican City State) Honduras Iceland Indonesia Iraq Ireland Ivory Coast Jamaica Jordan Kazakhstan Kenya Kiribati Korea, Democratic People's Republic Kuwait Kyrgyzstan Lao, Democratic People's Republic Latvia Lebanon Liberia Lesotho Libyan Arab Jamahiriya Lithuania Macao Malawi Madagaskar Maldives Mali Malta Marshall Islands Martinique Mauritania Mauritius Mayotte Mexico Micronesia Moldova Monaco Mongolia Montserrat Morocco Mozambique Myanmar Namibia Nauru Nepal Netherlands Antilles New Caledonia Nicaragua Niger Nigeria Niue Norfolk Island Northern Mariana Islands Oman Pakistan Palau Panama Papua New Guinea Paraguay Peru Philippines Pitcairn Puerto Rico Qatar Reunion Rwanda Saint Helena Saint Kitts And Nevis Saint Lucia Saint Pierre And Miquelon Saint Vincent And The Grenadines San Marino Samoa Sao Tome And Principe Saudi Arabia Serbia Senegal Montenegro Seychelles Sierra Leone Solomon Islands Somalia South Georgia And The South Sandwich Islands Sri Lanka Sudan Suriname Svalbard And Jan Mayen Swaziland Syrian Tajikistan Tanzania Togo Tokelau Tonga Trinidad And Tobago Tunesia Turkmenistan Turks And Caicos Islands Tuvalu Uganda Ukraine United Arab Emirates United Kingdom United States Minor Outlying Islands Uruguay Uzbekistan Vanuatu Venezuela Vietnam Virgin Islands, British Virgin Islands, U.S. Wallis And Futuna Islands Western Sahara Yemen Zambia Zimbabwe Iran Isle of Man

State/Region

Website-URL

2

### Your privacy

[Please note our privacy policy.](https://www.maxongroup.com/en/data-privacy)

[I consent to maxon using my personal data for marketing communications and personalized advertising on platforms such as LinkedIn, Google, Facebook and Instagram and comparable providers, as described in the Privacy Policy. You may withdraw your consent at any time with effect for the future.](https://www.maxongroup.com/en/data-privacy)

 Submit

\* required

 requestform